IESNA:LM-63-2002
[TEST]P646680
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2301-905-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/20/2023
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDRP-S340D927-X4F0-XX-UDD-G-W
[LUMINAIRE]DEFINE 3 REGRESSED DIRECT RECESSED WITH WALL GRAZE FLUSH OPTIC
[MORE]STANDARD LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1118
TILT=NONE
1 -1 1 37 25 1 1 4 0.223333 0
1 1 11.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 22.5 30 40 45 50 60 67.5
70 80 90 100 110 112.5 120 130 135 140
150 157.5 160 170 180
843.6 934.9 997.9 978.5 893.8 755.4 603.6 495.7 408.5 341
300.2 272.6 249.7 232.1 216.9 199.6 185 170.5 154.3 140.8
127.3 114.5 102.7 91.7 80.2 71.9 62.6 52.9 41.2 33.6
27.3 21.8 16.6 12.1 7.6 3.5 0
843.6 929 998.6 989.6 893.1 756.5 620.5 502.9 415.1 353.8
306.1 274.3 252.8 233.8 217.2 202 187.1 171.9 157.7 142.5
128 116.2 103.8 93 82 72.3 63.6 54 41.2 33.9
27.7 22.1 16.9 12.1 7.6 3.1 0
843.6 927.3 996.8 991.7 905.5 797.3 656.8 537.9 440.3 370.8
320.6 285 261.1 240.7 222.4 205.8 191.6 176.4 162.6 146.7
131.8 120 106.5 95.1 84.4 74.4 64.7 55.7 43.9 34.2
28 22.5 17.3 12.1 8 3.5 0
843.6 925.2 995.5 994.1 915.6 797.3 664.4 547.9 447.9 382.5
326.2 289.9 262.2 242.8 225.2 208.2 192.7 178.5 163.6 148.4
134.2 121.8 108.6 96.8 85.1 75.4 65.4 56.4 45.3 34.2
28.4 22.5 17.3 12.5 8 3.5 0
843.6 921.8 989.6 997.2 942.5 832.2 709.4 587.7 488 405.4
353.8 306.5 276.7 252.2 233.5 215.5 199.2 185.7 170.5 156.3
140.4 125.9 113.5 101.3 89.2 77.8 67.4 58.1 48.1 36.7
28.7 23.2 17.6 12.8 8 3.5 0
843.6 909.3 974.4 993.7 961.6 880.6 774.4 661.3 558.3 477
401.2 350.4 307.8 276.7 253.9 232.1 214.4 197.8 183 167.4
153.2 139 124.9 111.4 98.2 85.1 73.7 62.3 51.2 41.9
30.4 23.9 18.3 12.8 8.3 3.8 0
843.6 895.2 964 989.9 968.5 911.8 813.5 715.3 607 518.8
449.3 385 337.6 300.9 268.8 245.6 225.5 207.9 190.6 175.4
160.8 146 131.8 118.3 104.5 91.7 78.5 66.4 54.3 43.6
33.2 24.6 18.7 13.5 8 3.8 0
843.6 896.5 957.8 987.5 978.5 932.9 857.1 767.9 663.8 573.1
497 429.2 378.4 330.7 293.7 264.9 242.8 221.4 203 186.1
170.5 156 140.4 126.9 112.1 98.9 84.1 71.9 59.1 46.7
36 25.9 19.4 13.5 8.3 3.8 0
843.6 894.8 944.6 976.8 987.5 971.6 932.2 873 801.4 718.4
644.7 569.7 504 443.1 394.3 349.3 310.6 279.8 252.2 228.3
206.5 185.7 167.8 150.8 133.5 117.9 102.7 87.5 72.6 57.4
43.9 31.5 21.1 14.5 8.6 3.8 0
843.6 884.1 924.6 955 972.3 972.6 955.7 922.5 877.2 826.3
762.7 697.3 634 567.9 513.3 461.4 411.6 367.3 328.9 294
265.6 236.6 210 185.7 163.3 141.5 123.1 104.8 87.5 71.6
54.3 39.1 26.3 15.9 9 4.2 0
843.6 878.2 918.3 945 961.2 966.1 954.3 931.5 893.1 845
795.5 735.7 673.4 613.3 553.1 498.4 449.3 404.3 361.8 326.2
288.1 259.1 229.7 201 176.7 152.5 130.7 111.7 92.7 76.1
58.5 42.5 28 16.9 9.7 4.2 0
843.6 861.9 878.9 892.7 902.4 906.2 904.8 895.5 879.9 858.5
826 791 750.6 702.8 653.4 605 553.8 500.1 450 405.4
359.4 316.5 278.8 240 208.2 178.1 150.8 125.2 102 83.4
64.7 49.5 35.3 22.8 12.5 4.8 0
843.6 849.8 845.7 840.8 831.9 820.4 807.3 788.6 769.6 747.1
720.1 694.2 661.7 626.1 590.4 552.4 508.8 470.4 426.5 383.6
341.4 302.6 264.9 233.5 200.6 172.6 146 122.4 103.1 83
66.1 50.2 36.3 24.2 13.8 6.6 0
843.6 829.4 803.5 778.6 748.1 717.7 686.6 652.7 622.9 586.6
553.8 520.9 489.8 460.7 428.9 400.5 372.9 347.3 320.3 295.7
268.8 246.6 221.4 197.2 174.7 152.9 131.1 111 92.7 76.8
60.2 47.4 33.6 22.8 13.1 5.5 0
843.6 816.6 768.2 725.3 679.3 631.6 587.7 545.1 506.4 468
435.8 403.3 374.6 346.9 321.3 298.8 277.7 259.1 239.4 222.1
205.1 188.9 170.5 155.3 138.7 123.1 107.2 92.4 78.9 64.3
53.3 40.8 29.4 18.3 10.7 4.5 0
843.6 811.8 759.9 709.8 657.2 612.2 563.4 521.9 480.1 445.2
413 381.9 353.8 327.6 303.7 282.9 262.9 245.2 228.3 211
194.7 179.2 163.3 148.4 132.1 117.6 102.7 88.9 75.1 61.6
50.5 38.4 27.3 17.3 10 4.5 0
843.6 796.9 734 670.7 611.5 557.9 508.5 465.2 425.8 390.5
358.7 330 306.8 286.7 269.1 251.5 235.9 220.7 205.5 190.6
174.7 161.2 146.3 131.4 117.9 103.8 90.6 78.2 66.4 54.6
43.6 32.5 22.5 14.9 9.3 4.5 0
843.6 782.7 700.4 627.8 559.6 507.1 454.5 410.6 374.2 341
315.4 295.4 278.1 262.2 246.6 230.4 215.5 200.6 186.1 171.6
156.3 142.5 129.7 116.6 103.4 91 78.9 67.8 57.4 47.7
37 27.3 19.7 14.2 9 4.5 0
843.6 771 685.9 608.8 536.8 483.5 432.4 390.2 352.5 323.4
303.7 286.4 269.8 253.2 238 223.1 208.9 193.7 179.2 164.3
151.5 137.7 123.5 111.7 98.6 86.5 74 64 54.3 45.7
34.2 25.9 19.4 14.2 8.6 4.5 0
843.6 765.1 666.9 594.2 523.3 463.5 413.7 373.6 337.9 314.8
295 278.8 263.6 248 232.4 217.9 202 187.8 172.6 159.5
146 132.5 119.3 106.5 93.7 81.6 70.9 62.3 52.2 43.2
31.8 24.9 19 13.8 8.6 4.5 0
843.6 764.4 659.3 571.4 497 439.6 389.8 350.4 325.5 304.7
288.5 270.5 254.6 239.4 223.8 208.9 194 178.5 164.6 153.2
138.4 125.9 111.7 98.2 85.8 76.4 68.5 59.5 49.8 38.4
30.1 23.9 18.3 13.5 8.6 4.5 0
843.6 753.7 650.3 557.9 486.3 429.2 376.3 340 317.9 299.2
282.6 265.3 249.4 234.2 218.6 202.7 187.8 175.7 161.9 149.1
135.2 121.4 106.2 92.7 83.4 74.7 66.8 58.1 47 35.3
29.1 23.5 18 13.1 8.6 4.5 0
843.6 751.3 647.8 553.8 484.6 422.3 372.5 339.7 315.4 297.1
280.9 264.3 248.7 232.4 216.9 201.7 187.5 174.7 161.2 148.4
134.9 118.6 104.1 92 82.7 74.4 66.8 57.4 46 34.9
29.1 23.5 18 13.1 8.6 4.2 0
843.6 747.8 637.1 549.3 470.7 409.5 363.5 333.4 311 293.7
275.7 259.8 244.9 227.9 214.1 198.2 185.7 171.6 158.1 145.6
131.1 115.2 100.3 90.3 81.6 73.3 65.7 55.3 42.9 34.6
28.4 22.8 17.6 13.1 8.3 4.2 0
843.6 746.4 634.7 534.4 464.5 407.5 360.4 329.6 308.2 291.6
273.9 258 242.5 226.6 212.7 196.1 184.7 171.2 157.4 145.3
128.3 112.8 98.2 89.2 80.9 73.3 64.7 55 42.5 33.9
28.4 22.8 18 12.8 8.3 4.2 0
